The TUSB211A is a High-Speed signal conditioner designed to compensate for ISI signal loss in a transmission channel. The TUSB211RPTREVM is designed to provide a simple means of demonstrating the signal conditioning capability of the TUSB211A. The EVM is preconfigured and simply connects the Type B connector on the EVM to the Type A receptacle found on a Host PC with a standard USB cable, a USB device plugs into the Type A receptacle of the EVM board. The TUSB211RPTREVM requires no external power as the EVM is powered from a VBUS, sourced from the Host port. Two LEDs indicate when a device is connected as well as when a high-speed connection is made and the TUSB211A is enabled.
All trademarks are the property of their respective owners.