This test board features the LMZ31710 device configured for parallel operation. The test board operates over the entire input voltage range of the LMZ31710 device (2.95 to 17 V) with the option to select a split input power rail. The output voltage can be set to one of four popular values by using a configuration jumper (P4). This board can be configured to accept an external clock to set the switching frequency. Using a jumper, each paralleled LMZ31710 device can be configured to operate in phase with the controller or 180° out-of-phase. Input and output capacitors are included on the board to accommodate the entire range of input and output voltages. Current monitoring test points are available to measure the current of each device. Monitoring test points are provided to allow measurement of the following:
Control test points are provided to use the PWRGD, inhibit/UVLO, synchronization (CLK_IN), and slow-start or tracking features.
Figure 2-1 and Figure 2-2 highlight the user interface items associated with both the 2× and 4× LMZ31710 parallel test board. The polarized PVIN power terminal blocks are used to connect to the host input supply, and the polarized VOUT power terminal blocks are used to connect to the load. These terminal blocks can accept up to 16 AWG wire. The polarized VBIAS terminal block is used along with the VIN SELECT jumper (P1) when optional split power supply operation is desired. Refer to the LMZ31710 10-A Module, 2.95-V to 17-V Input and Current Sharing in QFN Package data sheet for further information on split power supply operation. Refer to Table 2-1 for terminal block numbering for either the 2× or 4× LMZ31710 parallel test board.
Function | 2× LMZ31710 | 4× LMZ31710 |
---|---|---|
PVIN Power | TB1 | TB1 |
PGND (Input) | TB2 | TB2 |
PGND (Output) | TB3 | TB3, TB4 |
VOUT Power | TB4 | TB5, TB6 |
VBIAS Input | TB5 | TB7 |
The PVIN monitor and VOUT monitor test points located near the power terminal blocks are intended as voltage monitoring points where digital voltmeters can connect to measure PVIN and VOUT.
Do not use these PVIN and VOUT monitoring test points as the input supply or output load connection points. The PCB traces connecting to these test points are not designed to support high currents. High currents can damage the PCB traces.
The PVIN Scope and VOUT Scope test points can be used to monitor PVIN and VOUT waveforms with an oscilloscope. These test points are intended for use with un-hooded scope probes outfitted with a low-inductance ground lead (ground spring) mounted to the scope barrel. The two sockets of each test point are on 0.1-inch centers. The scope probe tip should be connected to the socket labeled PVIN, or VOUT, and the scope ground lead should be connected to the socket labeled PGND.
The current monitor test points located above each LMZ31710 device are intended to be used with digital voltmeters to monitor the current across a 1-mΩ sense resistor located on the bottom of the board. The controls test points located on the perimeter of the board are made available to test the features of the device. Any external connections made to these test points should be referenced to an AGND test point. Refer to Section 3 for more information on the individual control test points.
The VOUT SELECT jumper (P4) is provided for selecting the desired output voltage. Before applying power to the test board, ensure that the jumper is present and properly positioned for the intended output voltage. Always remove input power before changing the jumper settings.
Wire-loop test points and scope probe test points have been provided as convenient connection points for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the test board. Table 3-1 provides a description of each test point.
Test Point | Description |
---|---|
AGND | Control and monitor grounds. Reference the DVMs and any signals associated with the control test points to any of the analog ground points. |
CLK_IN | Connects to the RT/CLK pin of the LMZ31710 devices. An external clock signal can be applied to this point to synchronize the devices to an appropriate frequency. |
INH/UVLO | Connect this point to control ground to inhibit the LMZ31710 devices. Allow this point to float to enable the device. An external resistor divider (R3 and R4) can be connected between this point, control ground, and PVIN to adjust the undervoltage lockout of the device. |
PVIN | Input voltage monitor. Connect the DVM to this point to measure efficiency. |
PVIN Scope (P2) | Input voltage scope monitor. Connect an oscilloscope to this set of points to measure input ripple voltage. |
PWRGD | Monitors the power good signal of the LMZ31710. This is an open-drain signal that requires an external pullup resistor if monitoring is desired. TI recommends a 10-kΩ to 100-kΩ pullup resistor. |
PWRGD PULL_UP | Power-good pullup voltage connection point. Connect an external voltage (< 6 V) to this pin to supply a voltage for the PWRGD signal. A 100-kΩ pullup resistor is located on the bottom-side of the board. |
SS/TR | Connects to the slow-start connection of the LMZ31710 devices. An external capacitor can be connected from this point to control ground to increase the slow-start time of the devices. This point can also be used as an input for tracking applications. |
SYNC_OUT | This output provides a clock signal that is 180° out of phase with the PH node of the LMZ31710 device and can be used to synchronize other devices. |
VOUT | Output voltage monitor. Connect DVM to this point for measuring efficiency, line regulation, and load regulation. |
VOUT Scope (P3) | Output voltage scope monitor. Connect an oscilloscope to this set of points to measure output ripple voltage and transient response. |