SSZTCR6 may 2015 DLP2010NIR , DLP4500NIR
Bosun
While they’ve existed for 60 years, few realize the importance of near-infrared (NIR) spectrometers for measuring energy reflected from or through various materials.
NIR spectrometers help an array of industries -- agriculture, forensics, pharmaceuticals, petroleum, healthcare, and many more -- determine the molecular “fingerprint” of a substance.
NIR spectrometer technology has seen great advances in the past six decades. While early devices were cumbersome and confined to laboratories, current NIR spectrometers leverage microprocessor control, precision A/D sampling and computerized spectrum calculation with statistical analysis for rapid results in a variety of locations.
Today, NIR spectrometers have four main uses:
Today, the DLP products spectroscopy portfolio consists of two different chipsets that can be incorporated into modern NIR spectrometers. For ultra-mobile analysis, the DLP2010NIR digital micromirror device (DMD) supports programmable high-speed pattern rates up to 1,500 Hz for real-time measurements. This chip is the industry’s first fully programmable micro-electro mechanical systems (MEMS) optimized for wavelength ranges of 700 – 2500 nm. When paired with Bluetooth® and Bluetooth low energy-enabled DLP NIRscan™ Nano evaluation module (EVM), designers can easily prototype portable analyzers to accelerate the development of embedded ultra-mobile spectrometers.
For High-performance Systems, the DLP4500NIR DMD, featuring over one million micromirrors, supports programmable high-speed pattern rates up to 4,225 Hz and is also optimized for wavelengths ranging from 700-2500 nm. The corresponding DLP NIRscan EVM enables a 30,000:1 signal-to-noise ratio for less than one second measurements, allowing for fast and accurate material analysis.
Ongoing advances in the field are enabling smaller, cost-efficient devices that could ultimately make the technology viable for consumers. Imagine a smartphone with a built in NIR spectrometer to evaluate foods for ripeness, detect food allergens, confirm purity of expensive olive oils, assist in medical monitoring or check automotive fluids. TI believes there’s a bright future in NIR spectroscopy. .
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated