JAJSAQ5F December 2007 – October 2016 DAC121C081 , DAC121C085
PRODUCTION DATA.
DAC121C081は12ビット、シングル・チャネル、電圧出力のD/Aコンバータ(DAC)で、2.7V~5.5Vの電源で動作します。出力アンプではレール・ツー・レールの出力が可能で、セトリング時間は8.5µsです。DAC121C081は電源電圧を基準として使い、最も広い動的出力範囲を提供します。5Vでの動作時、消費電流は通常値で132µAです。6ピンのSOTおよびWSONパッケージで供給され、3つのアドレス・オプションをピンにより選択できます。
代替品として、DAC121C085は9つのI2Cアドレシング・オプションがあり、外部基準電圧を使用します。性能やセトリング時間はDAC121C081と同じで、8リードのVSSOPで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
DAC121C081 | WSON (6) | 2.20mm×2.50mm |
SOT (6) | 1.60mm×2.90mm | |
DAC121C085 | VSSOP (8) | 3.00mm×3.00mm |
Changes from E Revision (January 2016) to F Revision
Changes from D Revision (March 2013) to E Revision
Changes from C Revision (March 2013) to D Revision