DLPA116 October   2020 DLP2021-Q1 , DLP3021-Q1

 

  1.   Trademarks
  2. 1Static projection in automotive applications
  3. 2Brightness Requirements
    1. 2.1 Main Parameters that Influence Display Brightness
      1. 2.1.1 Ambient Lighting Conditions
      2. 2.1.2 Projection Surface Impact on Display Brightness
      3. 2.1.3 Size of the Displayed Image
      4. 2.1.4 Brightness of the Displayed Image
    2. 2.2 Other Brightness Considerations
      1. 2.2.1 Time of Day
      2. 2.2.2 Projector Contrast
      3. 2.2.3 Other Application Constraints
    3. 2.3 Brightness Capabilities with DLP Technology
  4. 3Summary
  5. 4References

Static projection in automotive applications

There are several examples of automotive implementations of static projector applications, from door panel logo projectors producing small images and rocker panel projection along the length of the car, to general welcome lighting projected around the vehicle. There are also countless aftermarket implementations available. These previous implementations help set the expectations and requirements for future implementations with dynamic content.