DLPA116 October 2020 DLP2021-Q1 , DLP3021-Q1
After determining the required minimum flux of a projector for DGP applications, the output capabilities of a particular projector should be evaluated. While there are many different factors that determine the final output brightness and module size of a projector design, Table 2-3 has some general output targets for example configurations using the DLP3021-Q1 automotive qualified DMD for full color DGP applications. Actual size and output flux will vary depending on individual designs.
Electrical Input Power (W) | Output Flux (lumens) | Approximate Projector Size (mm) |
---|---|---|
3 | up to 25 | 50 x 30 x 25 |
10 | up to 120 | 80 x 80 x 30 |