DLPA116 October   2020 DLP2021-Q1 , DLP3021-Q1

 

  1.   Trademarks
  2. 1Static projection in automotive applications
  3. 2Brightness Requirements
    1. 2.1 Main Parameters that Influence Display Brightness
      1. 2.1.1 Ambient Lighting Conditions
      2. 2.1.2 Projection Surface Impact on Display Brightness
      3. 2.1.3 Size of the Displayed Image
      4. 2.1.4 Brightness of the Displayed Image
    2. 2.2 Other Brightness Considerations
      1. 2.2.1 Time of Day
      2. 2.2.2 Projector Contrast
      3. 2.2.3 Other Application Constraints
    3. 2.3 Brightness Capabilities with DLP Technology
  4. 3Summary
  5. 4References

Other Brightness Considerations

There are many other parameters that less directly affect the visibility of the image or cannot be fully controlled by the design of the projector. Below are a few more considerations when determining the brigtness requirements for a DGP application.