DLPA116 October 2020 DLP2021-Q1 , DLP3021-Q1
Ultimately, the brightness of the displayed image is all the end user, driver or passenger, will see in a DGP implementation. The projector flux, displayed image size, surface the image is displayed on, and ambient lighting conditions will all determine the overall perceived brightness of the displayed image.