DLPU100B May 2020 – June 2024 DLP2021-Q1 , DLP3021-Q1
MOSI (master output, slave input):
DATA | DESCRIPTION |
---|---|
CMD | Command byte. 0 for write |
Address | 2-byte register address |
Data | 4-byte register data |
Checksum | Sum of all transmitted bytes including command, address, data. Discard overflow if sum exceeds 255. |
MISO (Master input, slave output):
DATA | DESCRIPTION |
---|---|
CMD (ACK) | Echo of the received command from the master |
Address (ACK) | Echo of the received address |
Data | Echo of the received data |