Table 3-1 Recommended Operating Conditions
|
MIN |
NOM |
MAX |
UNIT |
VCCO_0 | 1.71 | 1.8 | 1.89 | V |
VCCO_14 | 1.71 | 1.8 | 1.89 | V |
VCCO_34 | 3.14 | 3.3 | 3.46 | V |
VCCAUX(1) | 1.71 | 1.80 | 1.89 | V |
VCCBRAM(1) | 0.95 | 1.00 | 1.05 | V |
VCCINT(1) | 0.95 | 1.00 | 1.05 | V |
(1) Values are based on FPGA documentation available at the time of writing. Refer to the FPGA data sheet as the primary source specification.