DLPU100B May 2020 – June 2024 DLP2021-Q1 , DLP3021-Q1
Videos and images stored in flash will be automatically compressed by the DLP Composer tool when the flash binary is built. These video frames and images will be formatted for display on the DLP3021-Q1 and compressed using a simplified run length encoding (RLE) for lossless compression. The maximum compression ratio is 16:1 for all black or all white images, but typical image compressibility is around 2:1 compression. The compression ratio will depend on the content, so the total number of images or length of video that can be stored will depend on the video content and size of the flash chip chosen.
Typical storage capabilities are listed in Table 4-3.
FLASH SIZE | APPROX. NUMBER OF IMAGES / FRAMES(1) | VIDEO LENGTH (s) 25-Hz Video |
---|---|---|
512 Mb | 150 | 6 |
1 Gb | 300 | 12 |
2 Gb | 600 | 24 |
FLASH SIZE | APPROX. NUMBER OF IMAGES / FRAMES(1) | VIDEO LENGTH (s) 25-Hz Video |
---|---|---|
512 Mb | 300 | 12 |
1 Gb | 600 | 24 |
2 Gb | 1200 | 48 |