DLPU127 December   2023 DLP470NE , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP670RE , DLP780NE , DLP800RE , DLPC4430

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Other Items Needed for Operation
  8. 2Software
    1. 2.1 Connecting the DMD EVM to the DLPC4430EVM
    2. 2.2 Quick Start
      1. 2.2.1 Downloading the Software
      2. 2.2.2 Powering-up the DLPC4430EVM and Preparing for the DLPC4430EVM to be Programmed
      3. 2.2.3 Programming the DLPC4430EVM and Displaying a SPLASH Image
      4. 2.2.4 JTAG Flash Programming
      5. 2.2.5 Flash Device Parameters
      6. 2.2.6 Troubleshooting
  9. 3Hardware
    1. 3.1 Connections
      1. 3.1.1 DLPC4430EVM Connections
        1. 3.1.1.1 DLPC4430EVM Connectors
        2. 3.1.1.2 DLPC4430EVM Test Points
      2. 3.1.2 DLP780NEEVM/DLP800REEVM Connections
        1. 3.1.2.1 DLP780NEEVM/DLP800REEVM Connectors
        2. 3.1.2.2 DLP780NEEVM/DLP800REEVM Test Points
      3. 3.1.3 DLP470NEEVM/DLP480REEVM Connections
        1. 3.1.3.1 DLP470NEEVM/DLP480REEVM Connectors
        2. 3.1.3.2 DLP470NEEVM/DLP480REEVM Test Points
      4. 3.1.4 DLP550HEEVM/DLP550JEEVM/DLP650LEEVM Connections
        1. 3.1.4.1 DLP550HEEVM/DLP550JEEVM/DLP650LEEVM Connectors
        2. 3.1.4.2 DLP550HEEVM/DLP550JEEVM/DLP650LEEVM Test Points
      5. 3.1.5 DLP650NEEVM/DLP670REEVM Connections
        1. 3.1.5.1 DLP650NEEVM/DLP670REEVM Connectors
        2. 3.1.5.2 DLP650NEEVM/DLP670REEVM Test Points
    2. 3.2 Power Supply Requirements
      1. 3.2.1 External Power Supply Requirements
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 If You Need Assistance
    2. 5.2 Caution Labels
    3.     Trademarks
  12. 6Related Documentation

Other Items Needed for Operation

The DMD EVMs and the DLPC4430EVM are capable of displaying images on to the DMD. The EVMs are meant to accelerate initial system design. The EVMs are meant to accelerate initial system design. However, these EVMs do not ship with optics, illumination source, cables, power supplies, or additional hardware components. These are system parameters that are left for the user to design or provide:

  • Power supply (See Section 3.2.1)
  • Mini-USB cable: USB A or B cable
  • Optics
  • Illumination module and source
  • Front-End Parallel Port source