SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
Many of the parameters shown in Table 4-1 are specified at one temperature, typically 25°C. Drift errors specify how these parameters change over a temperature range. One common drift error is offset drift (Temperature Effect on Zero in Table 4-1), where the initial bridge offset voltage changes with temperature. Another common drift error is full-scale drift (Temperature Effect on Output in Table 4-1), which specifies how the slope of the bridge output changes with temperature. Similarly, ADCs have their own drift characteristics that affect measurement accuracy. Offset and gain drift errors are often described in %FS / °C, though other units are possible.
Temperature drift may be difficult to compensate due to non-linearity or different polarity. Moreover, accurately calibrating these errors can require measurements at different points across the temperature range of operation. In the design of any bridge measurement system, it is important to identify the operating temperature range and calculate the possible expected system error due to drift.