SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
A variation of the typical four-wire resistive bridge measurement circuit uses a unipolar, high-voltage (> 5 V) supply to excite the sensor. The high-voltage excitation source results in a larger bridge output voltage, which can relax the system noise requirements or improve dynamic range. Figure 6-3 shows a schematic for a voltage-excited bridge measurement using an ADC and a 15-V supply. Note that in this case the excitation voltage must be attenuated before being applied to the differential reference voltage inputs of the ADC, and is therefore considered a pseudo-ratiometric measurement.