SBAA532A February 2022 – March 2024 ADS1119 , ADS1120 , ADS1120-Q1 , ADS112C04 , ADS112U04 , ADS1130 , ADS1131 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1158 , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1230 , ADS1231 , ADS1232 , ADS1234 , ADS1235 , ADS1235-Q1 , ADS124S06 , ADS124S08 , ADS1250 , ADS1251 , ADS1252 , ADS1253 , ADS1254 , ADS1255 , ADS1256 , ADS1257 , ADS1258 , ADS1258-EP , ADS1259 , ADS1259-Q1 , ADS125H01 , ADS125H02 , ADS1260 , ADS1260-Q1 , ADS1261 , ADS1261-Q1 , ADS1262 , ADS1263 , ADS127L01 , ADS130E08 , ADS131A02 , ADS131A04 , ADS131E04 , ADS131E06 , ADS131E08 , ADS131E08S , ADS131M02 , ADS131M03 , ADS131M04 , ADS131M06 , ADS131M08
Full-scale error or gain error is the difference in slope between the actual and ideal bridge measurement response under load with the offset removed. Figure 4-1 shows an example of the full-scale error. Sources of full-scale error can include wire impedance in a ratiometric measurement as discussed in Section 3.2 or the inherent gain error from an ADC. Additionally, the bridge sensitivity tolerance could change the slope of the load-vs-output-voltage curve and cause an error. For example, the ±15% tolerance given in Table 4-1 allows the typical 2-mV/V bridge sensitivity to span from 1.7 mV/V to 2.3 mV/V. Assuming VEXCITATION = 5 V, the ideal maximum bridge output signal is 2 mV/V • 5 V = 10 mV. However, the actual maximum bridge output signal could range from 8.5 mV (negative error) to 11.5 mV (positive error).
Fortunately, full-scale error is a measurement gain error that can typically be calibrated through testing of the measurement system against known inputs.