SBAA635 July 2024 AFE7950 , AFE7950-SP , AFE7951 , AFE7953 , AFE7954 , AFE7955
This application note describes the usage of AFFE79XX family of devices as chirp frequency generators. The AFE79XX is a family of high-performance, wide-bandwidth multi-channel transceivers, integrating four RF sampling transmitter chains, four RF sampling receiver chains, and up to two RF sampling digitizing auxiliary chains (feedback paths). Each receiver chain includes a 25dB range DSA (Digital Step Attenuator), followed by a 3GSPS analog-to-digital converter (ADC). Each transmitter chain includes a single or dual digital up converters (DUCs) supporting up to 1200MHz combined signal bandwidth. The output of the DUCs drives a 12-GSPS digital-to-analog converter (DAC). The feedback path includes a 25dB range DSA driving a 3GSPS RF-sampling ADC, followed by a DDC with up to 1200MHz bandwidth. The AFE79xx’s improvement in density and flexibility enables high-channel-count, multi-mission systems, and makes these devices a very attractive option for wideband linear chirp frequency applications.