SBOA384 September 2020 TLV9062-Q1 , TLV9064-Q1
The failure mode distribution estimation for TLV9062-Q1 and TLV9064-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Out open (HIZ) | 15% |
Out saturate high | 25% |
Out saturate low | 25% |
Out functional not in specification voltage or timing | 30% |
Short circuit any two pins | 5% |