All trademarks are the property of their respective owners.
The TXS and TXB auto bidirectional voltage translators are designed for interfacing between 1.2 V to 5.5 V drivers. TXB translation devices are suited for high-impedance push-pull driver interfacing, while TXS translation devices specialize in open-drain applications such as I2C, One-Wire, and MMC-card interfacing. Watch choosing the right auto-bidirectional translator video for more information on TXS and TXB.
This evaluation module (EVM) supports the customizable evaluation of the one-, two-, four-, and eight-bit devices of the TXS family.