SCEU020B October 2019 – June 2021 TXS0101 , TXS0102 , TXS0104E , TXS0108E
Table 3-1 lists the TXS-EVM bill of materials.
Designator | Quantity | Description | Part Number | Manufacturer |
C4, C5, C6, C7, C23, C24, C25, C26 | 8 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 0402YC104KAT2A | AVX |
J1, J3, J12, J15 | 4 | Header, 100mil, 3x1, Gold, TH | HTSW-103-07-G-S | Samtec |
J2, J5, J6, J7, J9, J13, J14, J18, J19, J20 | 10 | Header, 100mil, 2x1, Gold, TH | HTSW-102-07-G-S | Samtec |
J4, J8 | 2 | Header, 100mil, 2x2, Gold, TH | TSW-102-07-G-D | Samtec |
J10, J16 | 2 | Header, 100mil, 8x2, Gold, TH | TSW-108-07-G-D | Samtec |
J11, J17 | 2 | Header, 100mil, 4x2, Gold, TH | TSW-104-07-G-D | Samtec |
R1, R2, R3, R5, R20, R21, R27, R29 | 8 | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | RMCF0402FT10K0 | Stackpole Electronics |
SH-J1, SH-J3, SH-J12, SH-J15 | 4 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector |
U1 | 1 | 1-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application, DCK0006A (SOT-SC70-6) | TXS0101DCKR | Texas Instruments |
U2 | 1 | 2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application, DCU0008A (VSSOP-8) | TXS0102DCUR | Texas Instruments |
U4 | 1 | 4-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Applications, PW0014A (TSSOP-14) | TXS0104EPWR | Texas Instruments |
U6 | 1 | 8-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application, RGY0020A (VQFN-20) | TXS0108ERGYR | Texas Instruments |
C1, C2, C3, C8, C9, C10, C11, C12, C13, C14, C15, C16, C17, C18, C19, C20, C21, C22, C27, C28, C29, C30, C31, C32, C33, C34, C35, C36, C37, C38 | 0 | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0805 | 08055C104JAT2A | AVX |
R4, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19, R22, R23, R24, R25, R26, R28, R30, R31, R32, R33, R34, R35, R36, R37, R38 | 0 | RES, 10.0 k, 0.5%, 0.125 W, 0805 | RT0805DRE0710KL | Yageo America |
U3 | 0 | 8-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application, PW0020A (TSSOP-20) | TXS0108EPWR | Texas Instruments |
U5 | 0 | 4-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15 kV ESD Protect, RUT0012A (UQFN-12) | TXB0104RUTR | Texas Instruments |