SCHS047M August 1998 – November 2024 CD4051B , CD4051B-MIL , CD4052B , CD4052B-MIL , CD4053B , CD4053B-MIL
PRODUCTION DATA
The CD405xB analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full VDD – VSS and VDD – VEE supply-voltage ranges, independent of the logic state of the control signals.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
CD405xB | J (CDIP, 16) | 19.50mm × 6.92mm |
N (PDIP, 16) | 19.3mm × 9.4mm | |
D (SOIC, 16) | 9.9mm × mm | |
NS (SOP, 16) | 10.2mm × 7.8mm | |
PW (TSSOP, 16) | 5mm × 6.4mm |