SCLA061 March 2023 CD74HC4538 , CD74HC4538-Q1 , SN74LV123A , SN74LV123A-Q1
Part Number | Automotive Qualified | VCC Range | Function | Features |
---|---|---|---|---|
SN74LVC1G123 | 1.65 V–5.5 V | Single channel multivibrator | Retriggerable, Schmitt-trigger inputs | |
SN74LV123A | ✓ | 2 V–5.5 V | Dual channel multivibrator | Retriggerable, Inverted output, Schmitt-trigger inputs |
SN74LV123A-Q1 | ||||
CD74HC4538 | 2 V–6 V | Dual channel multivibrator | Retriggerable, Inverted output | |
CD74HC4538-Q1 | ✓ | |||
SN74AHC1G04 | 2 V — 5.5 V | Single channel inverting buffer | ||
SN74AHC1G04-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.