SFFS717 September   2023 LMR51606 , LMR51610

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Failure Mode Distribution (FMD)
  5. 3Functional Safety Failure In Time (FIT) Rates
  6. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for the LMR516xx in the SOT-23 package to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-263F7A4F-5A48-49FC-A683-F8A485E79B5E-low.gifFigure 1-1 Functional Block Diagram

LMR516xx was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.