SLAA908A September   2019  – September 2021 MSP430FR2032 , MSP430FR2032 , MSP430FR2033 , MSP430FR2033 , MSP430FR2153 , MSP430FR2153 , MSP430FR2155 , MSP430FR2155 , MSP430FR2310 , MSP430FR2310 , MSP430FR2311 , MSP430FR2311 , MSP430FR2353 , MSP430FR2353 , MSP430FR2355 , MSP430FR2355 , MSP430FR2422 , MSP430FR2422 , MSP430FR2433 , MSP430FR2433 , MSP430FR2475 , MSP430FR2475 , MSP430FR2476 , MSP430FR2476 , MSP430FR4131 , MSP430FR4131 , MSP430FR4132 , MSP430FR4132

 

  1.   Trademarks
  2. 1Introduction
  3. 2Implementation
  4. 3UART Message Format
    1. 3.1 Write N Bytes to Slave Device
    2. 3.2 Read N Bytes From Slave Device
    3. 3.3 Repeated Start (Read After Write)
    4. 3.4 Repeated Start (Write After Write)
    5. 3.5 Write to Internal Register
    6. 3.6 Read From Internal Register
  5. 4Internal Registers Available
    1. 4.1 Register Summary
    2. 4.2 Baud Rate Generator (BRG)
    3. 4.3 I2C Bus Clock Rates (I2CClk)
  6. 5Performance
  7. 6Application Examples
    1. 6.1 Test With I2C Slave Device
    2. 6.2 Read and Write EEPROM
  8. 7Reference
  9. 8Revision History

Repeated Start (Write After Write)

The bridge also supports ‘write after write’ command as specified in the I2C bus specification. This allows a write command to be sent after a write command without having to issue a STOP condition between the two commands.

The host issues a write command as normal, then immediately issues a second write command without sending a STOP (P) character after the first write command.

GUID-A4DAA159-CABE-48F9-B854-1CDD77F6F98C-low.gifFigure 3-4 Repeated Start : Write After Write