SLAAE72 December 2022 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
When the device is configured to enter SHUTDOWN mode, the core regulator is powered down and the device register contents and SRAM contents are lost. An exit from SHUTDOWN mode generates a BOR level reset. Two mechanisms are provided to preserve the device state when entering SHUTDOWN mode: IO latching and a small shutdown memory.