SLAAEE6 October 2023 MSPM0L1306 , MSPM0L1306
For the Vref calibration, you control the OPA1 output voltage to be closed to ½ ADC reference voltage and then save this value. For more information, see structure 3 in Figure 5-4. Peripheral setting is the same with the final current detection structure. For this demo, two GAIN settings are used and two Vref calibration results are needed to be saved.