SLAAEJ0 November   2023 AM625 , MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 SPI Transaction Dataflow
    2. 1.2 AM62x Processor
    3. 1.3 MSPM0L130x Microcontroller
  5. 2Hardware Setup
    1. 2.1 A53 Core Hardware Setup
    2. 2.2 M4F Core Hardware Setup
  6. 3Software Setup
    1. 3.1 Cloning the Beyond SDK GitHub Repository
    2. 3.2 SK-AM62x Software Setup
      1. 3.2.1 A53 Core
      2. 3.2.2 M4F Core
    3. 3.3 LP-MSPM0L130x Software Setup
  7. 4Steps for Execution
    1. 4.1 Run Project on LP-MSPM0L130x
    2. 4.2 Run Project on SK-AM62x
      1. 4.2.1 A53 Core
      2. 4.2.2 M4F Core
  8. 5Results
    1. 5.1 Single Byte Single Channel
    2. 5.2 Single Byte Multi Channel
    3. 5.3 Multi Byte Single Channel
    4. 5.4 Multi Byte Multi Channel
  9. 6Summary
  10. 7References

Summary

The AM62x is an ideal option for a wide range of embedded applications. Most of the embedded applications require to collect real world analog signals from sensors. This document presents steps followed to integrate ADC present onboard on MSM0 into AM62x. The application showed low latency and SPI operation speeds as high as 16 MHz, which the maximum that can be attained through MSPM0L130x.