SLAU846B June 2023 – November 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
Several internal and externaloscillators are provided for generating low to high frequency clocks for use by the system. The CKM contains all the oscillators in the device and uses them to generate the system clocks. See the device specific data sheet for whether external oscillators are available.
Internal Oscillators
External Oscillators
In addition to the oscillators, low frequency (LFCLK_IN) and high frequency (HFCLK_IN) digital clock inputs are provided to support cases where the LFXT or HFXT is not used and a direct digital clock is supplied to the device.