SLAU929 April   2024 MSPM0C1104 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1MSPM0 Portfolio Overview
    1. 1.1 Introduction
    2. 1.2 Portfolio Comparison of Microchip AVR ATmega and ATiny MCUs to MSPM0
  5. 2Ecosystem and Migration
    1. 2.1 Software Ecosystem Comparison
      1. 2.1.1 MSPM0 Software Development Kit (MSPM0 SDK)
      2. 2.1.2 MPLAB X IDE vs Code Composer Studio IDE (CCS)
      3. 2.1.3 MPLAB Code Configurator vs SysConfig
    2. 2.2 Hardware Ecosystem
    3. 2.3 Debug Tools
    4. 2.4 Migration Process
    5. 2.5 Migration and Porting Example
  6. 3Core Architecture Comparison
    1. 3.1 CPU
    2. 3.2 Embedded Memory Comparison
      1. 3.2.1 Flash Features
      2. 3.2.2 Flash Organization
        1. 3.2.2.1 Memory Banks
        2. 3.2.2.2 Flash Memory Regions
        3. 3.2.2.3 NONMAIN Memory
      3. 3.2.3 Embedded SRAM
    3. 3.3 Power Up and Reset Summary and Comparison
    4. 3.4 Clocks Summary and Comparison
    5. 3.5 MSPM0 Operating Modes Summary and Comparison
      1. 3.5.1 Operating Modes Comparison
      2. 3.5.2 MSPM0 Capabilities in Lower Power Modes
      3. 3.5.3 Entering Lower-Power Modes
    6. 3.6 Interrupt and Events Comparison
      1. 3.6.1 Interrupts and Exceptions
      2. 3.6.2 Event Handler and EXTI (Extended Interrupt and Event Controller)
    7. 3.7 Debug and Programming Comparison
      1. 3.7.1 Bootstrap Loader (BSL) Programming Options
  7. 4Digital Peripheral Comparison
    1. 4.1 General-Purpose I/O (GPIO, IOMUX)
    2. 4.2 Universal Asynchronous Receiver-Transmitter (UART)
    3. 4.3 Serial Peripheral Interface (SPI)
    4. 4.4 I2C
    5. 4.5 Timers (TIMGx, TIMAx)
    6. 4.6 Windowed Watchdog Timer (WWDT)
    7. 4.7 Real-Time Clock (RTC)
  8. 5Analog Peripheral Comparison
    1. 5.1 Analog-to-Digital Converter (ADC)
    2. 5.2 Comparator (COMP)
    3. 5.3 Digital-to-Analog Converter (DAC)
    4. 5.4 Operational Amplifier (OPA)
    5. 5.5 Voltage References (VREF)
  9. 6References

Voltage References (VREF)

The Microchip AVR and MSPM0 both have internal references that can be used to supply a reference voltage to internal peripherals and output to external peripherals.

Table 5-6 Feature Set Comparison
Feature ATmega ATtiny MSPM0G MSPM0L MSPM0C
Internal Reference (V) 1.1

1.024, 2.048, 2.500, 4.096, VDD

1.4, 2.5 1.4, 2.5
External Reference (V) Up to VDD Up to VDD External: 1.4 ≤ VREF ≤ VDD External: 1.4 ≤ VREF ≤ VDD
Output Internal Reference No No Yes Yes
Internally Connect to ADC Yes Yes Yes Yes
Internally Connect to DAC N/A N/A Yes No
Internally Connect to COMP No Yes Yes No
Internally Connect to OPA N/A N/A Yes No

For the MSPM0 VREF, you must enable the power bit, PWREN Bit0 (ENABLE).

VREF code examples

Code examples that use VREF can be found in the MSPM0 SDK examples guide.