SLAU929 April 2024 MSPM0C1104 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1
Microchip ATmega 169A/329A Series | Microchip ATmega 48/88/168 Series | Microchip ATtiny 42x/82x Series | TI MSPM0 MSPM0Gx Series | TI MSPM0 MSPM0Lx Series | TI MSPM0 MSPM0Cx Series | |
---|---|---|---|---|---|---|
Core / Frequency | AVR RISC 16/20MHz | AVR RISC 20MHz | AVR RISC 20MHz | CM0+ / 32-80MHz | CM0+ / 32MHz | CM0+ / 24MHz |
Supply Voltage | 1.8V to 5.5V | 1.8V to 5.5V | 1.8V to 5.5V | 1.62V to 3.6V | 1.62V to 3.6V | 1.62V to 3.6V |
Temperature | -40°C to 85°C | -40°C to 85°C | -40°C to 85°C | -40°C to 125°C | -40°C to 125°C | -40°C to 125°C |
Memory | 64KB to 16KB | 16KB to 4KB | 8KB to 4KB | 128KB to 32KB | 64KB to 8KB | 16KB to 8KB |
RAM | Up to 4KB | Up to 1KB | Up to 1KB | Up to 32KB | Up to 4KB | 1KB |
EEPROM | Up to 2KB | Up to 512B | 128B | Emulated up to 32KB or entire FLASH if device has < 32KB | Emulated up to 32KB or entire FLASH if device has < 32KB | Emulated up to 32KB or entire FLASH if device has < 32KB |
GPIO (max) | 54/69 | 23 | 12 | Up to 60 | Up to 28 | Up to 18 |
Analog | 1x 15ksps, 10-bit ADC 1x comparator |
1x 15ksps, 10-bit ADC 1x comparator |
1x 375ksps, 12-bit ADC 1x Comparator |
2x 4-Msps, 12-bit ADC 3x high-speed comparator 2x op amp 1x general purpose amp 1x 12-bit DAC |
1x 1.68-Msps, 12-bit ADC 1x high-speed comparator 1x general purpose amp 2x OPA |
1x 1.5-Msps, 12-bit ADC |
Communication (max) | 1x SPI 1x I2C 1x UART |
1x SPI 1x I2C 1x UART |
1x SPI 1x I2C 2x UART |
2x SPI 2x I2C Fast+ 3x UART 1x UART -LIN 1x CAN-FD |
1x SPI 2x I2C Fast+ 1x UART 1x UART (LIN) |
1x SPI 2x I2C Fast+ 1x UART (LIN) |
Timers | 2x 8bit 1x 16bit |
2x 8bit 1x 16bit |
1x 16-bit type A 2x 16-bit type B |
6x 16bit, 1x 32bit |
4x 16bit | 3x 16bit |
Advance Timers | No | No | No | 2x 16-bit Advanced | No | No |
Hardware Accelerator | HW 2-cycle Multiplier | HW 2-cycle Multiplier | HW 2-cycle Multiplier | MATHACL | N/A | N/A |
Security | No | No | CRC | CRC, TRNG, AES256 | CRC | CRC |
Low power | Active: 250µA/MHz Standby 15µA |
Active: 281µA/MHz Standby 2.5µA |
Active: 455µA/MHz Standby 0.7µA |
Active: 96µA/MHz Standby: 1.5µA |
Active: 71µA/MHz Standby: 1µA |
Active: 71µA/MHz Standby: 1µA |