SLLA609 September   2023 ISOM8110 , ISOM8110-Q1 , ISOM8111 , ISOM8111-Q1 , ISOM8112 , ISOM8112-Q1 , ISOM8113 , ISOM8113-Q1 , ISOM8115 , ISOM8115-Q1 , ISOM8116 , ISOM8116-Q1 , ISOM8117 , ISOM8117-Q1 , ISOM8118 , ISOM8118-Q1 , ISOM8710 , ISOM8711

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2What are Optocouplers?
  6. 3What is an Opto-Emulator?
  7. 4Classic Circuits Using Opto-Emulators
    1. 4.1 Typical Isolated Power Supply Application Using ISOM811x
    2. 4.2 High-Speed Signal Isolation Using ISOM871x
  8. 5Summary
  9. 6References

Summary

Optocouplers are a common design for achieving galvanic isolation for system signals. Light-emitting and light-sensitive components used to transmit signals inside of optocouplers are sensitive to temperature and time, so their performance can vary widely over operating temperature and time. Because of these components, optocouplers also tend to have slower response times, higher power consumption, and lower data rates. With semiconductor technological advances in recent decades, TI has developed opto-emulators with similar functionality as optocouplers and lower power consumption, improved CMTI and CTR, higher data rates and bandwidth, wider operating temperature ranges, and longer isolation lifetimes.

See TI's cross reference search tool to find the best opto-emulator upgrade to the existing optocouplers used in your designs today!