10 Revision History
Changes from Revision E (July 2022) to Revision F (April 2024)
- Updated the format of the Package
Information table to include package
leadsGo
- Changed VDD(ramp) and VCC(ramp) min requirement from 0.2
ms to 0.002
ms in the
Operation Timing sectionGo
Changes from Revision D (March 2020) to Revision E (July 2022)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added inclusive terminology throughout the data
sheetGo
- Updated the TDP158 in Source Side Application
figure
with ESD between device and receptacleGo
- Updated the TDP158 Source Side Application with DDC Snoop
figure
with ESD between device and receptacleGo
- Updated the TDP158 in Dual Role Source Side Application
figure
with ESD between device and receptacleGo
Changes from Revision C (October 2019) to Revision D (March 2020)
- Changed HDMI 2.0a to HDMI 2.0b Go
Changes from Revision B (June 2017) to Revision C (October 2019)
- Deleted Feature: Both Extended Commercial and Industrial Temperature Device OptionsGo
- Changed Feature: From: Pin Compatible to the SN65DP159RSB and SN75DP159RSB Retimer To: Pin Compatible to the SN75DP159RSB RetimerGo
- Deleted TDP158I from the Device
Information tableGo
- Changed the TJ MIN value From: –40°C To: 0°C in the Recommended Operating Conditions tableGo
- Deleted TA for TDP158I in the Recommended Operating Conditions tableGo
- Changed the last sentence of the Overview section to remove the TDP158I deviceGo
Changes from Revision A (January 2017) to Revision B (June 2017)
- Changed the title From: "HDMI ™ Redriver" To: "HDMI ™ Level Shifter Redriver"Go
- Changed the Features ListGo
- Changed the Applications ListGo
- Added text to pins 17, 23, 34, 16 in the Pin Functions table:
"For pin control, Low = 1kΩ pulldown resistor to GND, High = 1kΩ pullup
resistor to VCC, NC = Floating" Go
- Added text to pin NC in the Pin Functions table: "Optionally
connect 0.1μF to GND to reduce noise"Go
- VSADJ: Added Note "Reducing resistor ..", and Changed values in the Recommended Operating Conditions tableGo
- Changed Rvsdj maximum value to 8kΩ in VOD Swing vs VASDJ Resistor Value
figure Go
- Changed the paragraph in the Operation Timing
sectionGo
- Added column Pin Number to Swap Function table, Changed IN_CLK → OUT_CLK To:
IN_D2 → OUT_D2 in the last row of the SWAP columnGo
- Changed Note 1 of Receiver EQ Programming and Values table Go
- Changed the last two sentences of the paragraph in the pre-emphasis sectionGo
- Changed the title of 6dB Pre-Emphasis Setting in Normal Operation figure
from: 3.5dB pre-emphasis in Normal Operation to: 6dB pre-emphasis Setting in
Normal OperationGo
- Changed From: Reg0Ch[1:0] = 01 To: Reg0Ch[1:0] = 10 in 6dB Pre-Emphasis in
DP-Mode figureGo
- Changed the Default setting in REV_ID From: TBD To: 00000001Go
- Added paragraph to the Application and Implementation section: "TDP158 is designed ..."Go
- Changed the Application Information paragraphGo
- Changed From: 0Ω resistors To: 1kΩ resistors, and a noise filter (capacitor) for
the no connect in Source Side Application figureGo
- Added text "1kΩ pulldown resistor " to the connect values in Design
Parameters table Go
- Changed text in the second paragraph of the Source Side HDMI Application section From: "Control pins can be tied directly to VCC, GND or left floating." To: "Control pins should be tied to 1kΩ pullup to VCC, 1kΩ pulldown to GND, or left floating."Go
- Changed From: 0Ω resistors To: 1kΩ resistors, and a noise filter (capacitor) for
the no connect in Source Side Application with DDC Snoop
figureGo
- Changed From: 0Ω resistors To: 1kΩ resistors, and a noise filter (capacitor) for
the no connect in Dual Role Source Side Application
figureGo
- Changed From: 0Ω resistors To: 1kΩ resistors, and a noise filter (capacitor) for
the no connect in Example Layout for Source Side Application
figureGo
Changes from Revision * (December 2016) to Revision A (January 2017)
- Changed From: Preview To: Production data Go
- Changed VCC in to show DP mode and HDMI mode in the Recommended Operating Conditions tableGo
- Changed VIH at OE MIN value From: 2.2 To: 0.7 x VCC
Go
- Changed the I(STBY1) MAX values in the Electrical Characteristics, Power Supply tableGo
- Changed the Electrical Characteristics, TMDS Differential Output table Go
- Changed the Switching Characteristics, TMDS table Go
- Deleted images "TMDS Output Skew Measurements" and "HDMI /DVI TMDS Output Common
Mode Measurement" from the Parameter Measurement Information
sectionGo
- Deleted VSADJ = 6kΩ from Output Differential Waveform and Output
Differential Waveform with De-Emphasis figureGo
- Deleted tables "TMDS_CLK Output Slew Rate Control" and "TMDS_D0, D1, D2 Output Slew Rate Control" form the Slew Rate Control sectionGo
- Deleted VSADJ = 6kΩ from 6dB Pre-Emphasis Setting in Normal Operation and
6dB Pre-Emphasis in DP-Mode figuresGo
- Changed Example Layout for Source Side Application figure Go