SLLT221A december 2022 – september 2023 ISO1540 , ISO1540-Q1 , ISO1541 , ISO1541-Q1 , ISO1640 , ISO1640-Q1 , ISO1641 , ISO1643 , TPD1E05U06 , TPD2E2U06
Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum
Part Number | AEC-Q100 | Voltage Range | Data Rate | Bidirectional SCL Communication | Features | |
---|---|---|---|---|---|---|
ISO1640 | 3.0 – 5.5 V (Side 1) 2.25 – 5.5 V (Side 2) |
Standard Mode (0 to 100 kbps) Fast Mode (0 to 400 kbps) Fast-Mode Plus (0 to 1 Mbps) High-Speed Mode (0 to 3.4 Mbps) |
✓ | High CMTI Reinforced Isolation (ISO164xDW) Basic Isolation (ISO164xBD) Hot-Swappable I2C Connections Enhanced EMC |
||
ISO1640-Q1 | ✓ | ✓ | ||||
ISO1641 | ||||||
ISO1643 | ✓ | Two additional unidirectional GPIO channels supporting up to 50Mbps | ||||
ESD Protection | Channel Count | Working Voltage | Clamping Voltage | Capacitance | IEC 61000-4-2 | IEC 61000-4-5 Rating |
|
TPD1E05U06 | 1 | 5.5 V | 10 V | 0.5 pF | 12 kV | 2.5 A | |
TPD2E2U06 | 2 | 5.5 V | 9.7 V | 1.5 pF | 25 kV | 5.5 A |
For additional device options, browse the online parametric search tools for Isolated I2C Transceivers, Non-Isolated I2C Transceivers, and ESD Protection Devices.