SLLT226 September 2023 ISOM8110 , ISOM8110-Q1 , ISOM8111 , ISOM8111-Q1 , ISOM8112 , ISOM8112-Q1 , ISOM8113 , ISOM8113-Q1 , ISOM8115 , ISOM8115-Q1 , ISOM8116 , ISOM8116-Q1 , ISOM8117 , ISOM8117-Q1 , ISOM8118 , ISOM8118-Q1 , ISOM8710 , ISOM8711
Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum.
Part Number | Output Type | VCC | Data Rate | Pin-to-Pin Optocouplers |
---|---|---|---|---|
ISOM8710 | CMOS | 2.7 V to 5.5 V | 25Mbps | ACPL-M21L ACPL-M75L TLP2366 LTV-M601 and more |
ISOM8711 | Open Collector |
Part Number | Input Type | Output Type | VF (MAX) | CTR | Pin-to-Pin Optocouplers |
---|---|---|---|---|---|
ISOM8110 | DC Input | Open Collector | 1.4 V | 100% to 155% | HCPL-181 ACPL-217 LTV356T LTV357T TLP185 TLP181 PS2701A PS2811-1 EL816 EL3H7 and more |
ISOM8111 | 1.4 V | 150% to 230% | |||
ISOM8112 | 1.4 V | 255% to 380% | |||
ISOM8113 | 1.4 V | 375% to 560% | |||
ISOM8115 | Bidirectional DC Input | 1.5 V | 100% to 155% | ||
ISOM8116 | 1.5 V | 150% to 230% | |||
ISOM8117 | 1.5 V | 255% to 380% | |||
ISOM8118 | 1.5 V | 375% to 560% |
To find a pin-to-pin alternative to
the optocouplers in your design, search TI’s cross
reference tool.
For more
opto-emulators, browse through the online parametric tool.