Designers of programmable logic
controller (PLC) I/O modules or other industrial low-power applications have to find
a reliable design for proper and safe operation of their designed circuits under
the conditions of a harsh industrial environment. Isolated power converters are
frequently found in such applications and help in the following:
- Avoiding or breaking potential ground loops
- Avoiding coupling between adjacent channels or modules
- Providing electrical safety
Common design requirements for such
isolated power converters used specifically in PLC I/O module applications include
the following, which are also similarly applicable to other industrial low-power
applications:
- Input voltage: Field power
voltages, often 24V ±20% to 30% (a wide range of up to 17V to 36V, sometimes
even wider) or lower voltages like 4.5V to 6V (for example, from the backplane
or generated as an intermediate supply rail from the 24V)
- Output voltages: typical voltages
like 3.3V, 5V, 12V, or even 24V, but also split rails like ±5V, ±15V , ±18V
- Output voltage accuracy: better
than 3% to 5% desired, optocoupler-less designs preferred to reduce complexity
and improve reliability
- Output power: up to 4W to 5W,
sometimes up to 10W or above
- Size: small size designs needed,
height often limited to a range of 4mm to 8mm
- Type of isolation: in most cases,
functional isolation for breaking ground loops (1kV to 2.5kV for a 1-second to
1-minute test), but also more stringent ones ranging from basic, up to
reinforced insulation in cases when electrical safety is required
- Power efficiency: needs usually
to be very high (80 to 90% or higher desired) to provide the lowest full-power
losses due to the following reasons:
- Small plastic housing, no
forced air flow
- Maximum ambient
temperature of application in the range of 50°C to 70°C, expected
ambient board temperature level in the range of 85°C to 105°C
- Total power consumption
per PLC module is often limited to 2W to 4W due to thermal restrictions
based on the previously-listed items. The majority of this power is
targeted for the payload. Additional power losses in the isolated power
converters; therefore, need to be minimized.
Table 1 provides an overview of usable isolated power topologies and proposed TI devices
addressing the aforementioned requirements.
All of the listed topologies are
optocoupler-less approaches – although the underlying traditional topologies which
are found in higher power designs are known to use optocoupler feedback.
The table groups the proposed topologies into the following categories:
- Non-regulated
- VIN controlled
- Quasi-regulated
- Regulated
The provided minimum and maximum
input voltage values (VIN minimum, VIN maximum) of the devices
represent the best-case values of all the listed devices supporting a specific
topology. The 2.95V given as VIN minimum for the fly-buck topology is
related to the minimum VIN of the TPS55010, whereas the 120V given as
VIN maximum for this topology represents the maximum VIN
of the LM5168 and LM5169. Specific topologies like fly-buck-boost and primary side
regulated flyback require an additional margin to be applied.
The given maximum output power
(maximum POUT) is representing the capability of the most powerful device
given for a specific topology and depends furthermore on the ratio
VOUT/VIN and the turns ratio of the used transformer.
V_ISO stands for the isolation voltage
of the used transformer and is often related to specific technical standards.
Figure 1 Open-Loop LLC
Figure 3 Duty Cycle Controlled
Push-Pull
Figure 5 Fly-Buck- Boost
Figure 7 Fully-Integrated
Modules
Figure 2 Open-Loop
Push-Pull
Figure 4 Fly-Buck
Figure 6 Primary Side Regulated
Flyback