SLOA332A July 2023 – September 2024 LMV821-N , LMV831 , OPA2991 , OPA345 , OPA376 , OPA376-Q1 , OPA377 , OPA377-Q1 , OPA4991 , OPA991 , TL074 , TLV376 , TLV9001 , TLV9002 , TS321
The slew rate parameter in the data sheet is typically the quickest possible output rate change in V/µs. For low-power op amps, the units can be V/ms. Slew rate is reduced in applications with small inputs and high gains. Input difference voltage, VID, is needed to achieve an output slew rate. Achieving a faster SR requires a larger VID. However, a larger VID makes the virtual ground op amp concept less true, leading to a possible increase in signal distortion. Selecting an op amp with much higher slew rate and bandwidth than needed, to achieve lower signal distortion, is the best option.