SLOA332A July 2023 – September 2024 LMV821-N , LMV831 , OPA2991 , OPA345 , OPA376 , OPA376-Q1 , OPA377 , OPA377-Q1 , OPA4991 , OPA991 , TL074 , TLV376 , TLV9001 , TLV9002 , TS321
The second method is to compare the quiescent current (IQ) per channel to other op amps that have similar supply voltage maximums and similar slew rates. IQ and GBWP are proportionally related. If IQ is very low or part of a lower bimodal distribution, then slew boost is expected. If IQ is near the median or above the median value, then boost is not expected. TLV9001 has a very low IQ, which makes boost very likely. LMV831 is lower than the median IQ value, but much greater then the lowest IQ, therefore, boost or no boost is inconclusive using this test.
Part Number | Iq/CH (mA) | GBWP (MHz) | SR (V/µs) | Boost? |
---|---|---|---|---|
TLV9001 | 0.06 | 1 | 2 | Likely |
LMV831 | 0.25 | 3.3 | 2 | Inconclusive |
LMV821-N | 0.30 | 5.6 | 2 | Inconclusive |
OPA377 | 0.76 | 5.5 | 2 | No |
OPA376 | 0.76 | 5.5 | 2 | No |
TLV376 | 0.82 | 5.5 | 2 | No |