SLOA332A July 2023 – September 2024 LMV821-N , LMV831 , OPA2991 , OPA345 , OPA376 , OPA376-Q1 , OPA377 , OPA377-Q1 , OPA4991 , OPA991 , TL074 , TLV376 , TLV9001 , TLV9002 , TS321
The first method is to compare the slew rate (SR) in V/µs to the gain bandwidth product (GBWP) in MHz. If the SR > GBWP, then slew boost is likely integrated in the device. If SR < GBWP, then boost is not as likely to be integrated into the device. TLV9001 has SR > GBWP, (2V/µs > 1MHz), which indicates that boost is likely integrated into the device. LMV831 has SR < GBWP, (2V/µs < 3.3MHz), which indicates that boost is not likely to be integrated in the device.
Boost | No Boost |
---|---|
Device TLV9001 | Device LMV831 |
Slew rate 2V/µs | Slew rate 2V/µs |
Bandwidth 1MHz | Bandwidth 3.3MHz |