SLUAA04A june   2020  – may 2023 BQ25150 , BQ25155 , BQ25618 , BQ25619 , TS5A12301E , TS5A3157 , TS5A3159A , TS5A6542

 

  1.   1
  2.   High-Efficiency Charging for TWS Using a 2-Pin Interface
  3.   Trademarks
  4. Introduction
  5. System Overview
    1. 2.1 Charging Case
      1. 2.1.1 BQ25619
      2. 2.1.2 TLV62568P
      3. 2.1.3 TPS22910A
      4. 2.1.4 TS5A12301E
      5. 2.1.5 MCU
    2. 2.2 Earbuds
      1. 2.2.1 BQ25155
      2. 2.2.2 TPS22910A
      3. 2.2.3 TS5A12301E
      4. 2.2.4 BT/SOC
  6. Charging Case Algorithm Implementation
    1. 3.1 Initialization and Main Code
    2. 3.2 UART Interrupt and Output Voltage Adjustment
  7. Earbud Algorithm Implementation
    1. 4.1 Initialization and Main Code
    2. 4.2 Interrupt and Transmission
  8. Test Procedure
  9. Test Results
    1. 6.1 Dynamic Voltage Adjustment
    2. 6.2 BQ25619 with 4.6-V Output
    3. 6.3 Standard Boost with 5V Output
  10. Summary
  11. Schematics
  12. PCB Layout
  13. 10Software
    1. 10.1 Charging Case main.c
    2. 10.2 Earbuds main.c
  14. 11Revision History

TLV62568P

This is a 1-A buck converter that is used to regulate the output voltage of the case. This output voltage is adjusted by applying a RC filtered PWM signal to the feedback pin. Linked here is a white paper that outlines the procedure for designing the feedback system for the dynamic voltage control. This system uses the dynamic voltage control to minimize the dropout to the linear battery charger device in the earbud. The reduction of the headroom minimizes the power dissipation and temperature increase of the linear battery charger in the earbud during charging.