SLUAAM6 November 2022 BQ24190 , BQ24192 , BQ24192I , BQ24195 , BQ24195L , BQ24196 , BQ24292I , BQ24295 , BQ24296 , BQ24297 , BQ24298 , BQ25600 , BQ25600D , BQ25601 , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25618 , BQ25619 , BQ25620 , BQ25622 , BQ25890 , BQ25890H , BQ25892 , BQ25895 , BQ25896 , BQ25898 , BQ25898D
The BQ2560x and BQ2561x product families are the newer generation of the BQ2419x product family.
Features | BQ25600(D) | BQ25601(D) | BQ25611D | BQ25618/619 |
---|---|---|---|---|
Control interface | I2C | I2C | I2C | I2C |
Input voltage range/ abs max | 3.9 V to 13.5 V / 22 V | 3.9 V to 13.5 V / 22 V | 4 V to 13.5 V / 22 V | 4 V to 13.5 V / 22 V |
OVP /Reaction time | 5.5 V, 6.5 V, 10.5 V, 14 V/ 200 ns | 5.5 V, 6.5 V, 10.5 V, 14 V/ 200 ns | 5.9 V, 6.4 V, 11 V, 14.2 V / 130 ns | 5.9 V, 6.4 V, 11 V, 14.2 V / 130 ns |
Battery only Quiescent Current in Ship mode (typical) | 17 uA with BATFET off | 17 uA with BATFET off | 7 uA with BATFET off | 7 uA with BATFET off |
Battery Only Quiescent Current (typical) | 58 uA with BATFET on | 58 uA with BATFET on | 9.5 uA with BATFET on | 9.5 uA with BATFET on |
USB detection | D+D- / BC1.2 | D+D- / BC1.2 | D+D- / BC1.2 | PSEL |
Charging current max /default | 3 A / 2.04 A | 3 A / 2.04 A | 3 A / 1.02 A | 1.5 A/ 340 mA |
Battery Regulation Voltage | 3.856 V - 4.624 V | 3.847 V - 4.615 V | 3.494 V to 4.510 V | 3.504 V to 4.520V |
Direct BATSENSE | Yes | No | Yes | Yes |
TS JEITA Profile | Fixed JEITA | Fixed JEITA | JEITA with adjustable T2, T3, ICHG% | JEITA with adjustable T2, T3, ICHG% |
TS ignore bit | No | No | Yes | Yes |
Top-off timer | 0(default), 15, 30, 45min | 0(default), 15, 30, 45min | 0(default), 15, 30, 45min | 0(default), 15, 30, 45min |
Safety Timer | 5hr, 10 hr (default) | 5hr, 10 hr (default) | 10 hr (default), 20hr | 10 hr (default), 20hr |
Min Termination current | 60 mA | 60 mA | 60 mA | 20 mA |
Boost Voltage/ Boost Current | 4.85 V/5 V/5.15 V/5.3 V | 4.85 V/5 V/5.15 V/5.3 V | 4.6 V/4.75 V/5 V/5.15 V | 4.6 V/4.75 V/5 V/5.15 V |
1.2 A | 1.2 A | 0.5 A/1.2 A | 0.5 A/1.2 A | |
/QON SYS reset with adapter | No | No | Yes | Yes |
Package Type (mm) | 2 mm × 2.4 mm WCSP | QFN-24 4 mm × 4 mm p2p w/ BQ2419x/BQ2429x/BQ2589x | QFN-24 4 mm × 4 mm p2p w/ BQ2419x/BQ2429x/BQ2589x | QFN-24 4 mm ×4 mm (BQ25619) WCSP 2 mm × 2.4 mm (BQ25618) |