Product details

Vin (min) (V) 3.9 Vin (max) (V) 17 Absolute max Vin (max) (V) 20 Charge current (max) (A) 4.5 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, USB OTG integrated Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
Vin (min) (V) 3.9 Vin (max) (V) 17 Absolute max Vin (max) (V) 20 Charge current (max) (A) 4.5 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, USB OTG integrated Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • High Efficiency 4.5A Switch Mode Charger
    • 92% Charge Efficiency at 2A, 90% at 4A
    • Accelerate Charge Time by Battery Path Impedance Compensation
  • Highest Battery Discharge Efficiency with 12mΩ Battery Discharge MOSFET up to 9A Discharge Current
  • Single Input USB-compliant/Adapter Charger
    • Support USB Detection Compatible to USB Battery Charger Spec 1.2
    • Input Voltage and Current Limit Supports USB2.0 and USB 3.0
    • Input Current Limit: 100mA, 150mA, 500mA, 900mA, 1.2A, 1.5A, 2A and 3A
  • 3.9V–17V Input Operating Voltage Range
    • Support All Kinds of Adapter with Input Voltage DPM Regulation
  • Support USB On-The-Go Standard with 5V at 1.3A Synchronous Boost Converter Operation
    • 93% 5V Boost Efficiency at 1A
    • Fast OTG Startup (22ms typ)
    • Hiccup Mode Overcurrent Protection
  • Narrow VDC (NVDC) Power Path Management
    • Instant-on Works with No Battery or Deeply Discharged Battery
    • Ideal Diode Operation in Battery Supplement Mode
  • 1.5MHz Switching Frequency for Low Profile Inductor
  • Autonomous Battery Charging with or without Host Management
    • Battery Charge Enable
    • Battery Charge Preconditioning
    • Charge Termination and Recharge
  • High Accuracy (0°C to 125°C)
    • ±0.5% Charge Voltage Regulation
    • ±7% Charge Current Regulation
    • ±7.5% Input Current Regulation
    • ±2% Output Regulation in Boost Mode
  • High Integration
    • Power Path Management
    • Synchronous Switching MOSFETs
    • Integrated Current Sensing
    • Bootstrap Diode
    • Internal Loop Compensation
  • Safety
    • Battery Temperature Sensing and Charging Safety Timer
    • Thermal Regulation and Thermal Shutdown
    • Input System Overvoltage Protection
    • MOSFET Overcurrent Protection
  • Charge Status Outputs for LED or Host Processor
  • Low Battery Leakage Current and Support Shipping Mode
  • 4mm × 4mm VQFN-24 Package
  • High Efficiency 4.5A Switch Mode Charger
    • 92% Charge Efficiency at 2A, 90% at 4A
    • Accelerate Charge Time by Battery Path Impedance Compensation
  • Highest Battery Discharge Efficiency with 12mΩ Battery Discharge MOSFET up to 9A Discharge Current
  • Single Input USB-compliant/Adapter Charger
    • Support USB Detection Compatible to USB Battery Charger Spec 1.2
    • Input Voltage and Current Limit Supports USB2.0 and USB 3.0
    • Input Current Limit: 100mA, 150mA, 500mA, 900mA, 1.2A, 1.5A, 2A and 3A
  • 3.9V–17V Input Operating Voltage Range
    • Support All Kinds of Adapter with Input Voltage DPM Regulation
  • Support USB On-The-Go Standard with 5V at 1.3A Synchronous Boost Converter Operation
    • 93% 5V Boost Efficiency at 1A
    • Fast OTG Startup (22ms typ)
    • Hiccup Mode Overcurrent Protection
  • Narrow VDC (NVDC) Power Path Management
    • Instant-on Works with No Battery or Deeply Discharged Battery
    • Ideal Diode Operation in Battery Supplement Mode
  • 1.5MHz Switching Frequency for Low Profile Inductor
  • Autonomous Battery Charging with or without Host Management
    • Battery Charge Enable
    • Battery Charge Preconditioning
    • Charge Termination and Recharge
  • High Accuracy (0°C to 125°C)
    • ±0.5% Charge Voltage Regulation
    • ±7% Charge Current Regulation
    • ±7.5% Input Current Regulation
    • ±2% Output Regulation in Boost Mode
  • High Integration
    • Power Path Management
    • Synchronous Switching MOSFETs
    • Integrated Current Sensing
    • Bootstrap Diode
    • Internal Loop Compensation
  • Safety
    • Battery Temperature Sensing and Charging Safety Timer
    • Thermal Regulation and Thermal Shutdown
    • Input System Overvoltage Protection
    • MOSFET Overcurrent Protection
  • Charge Status Outputs for LED or Host Processor
  • Low Battery Leakage Current and Support Shipping Mode
  • 4mm × 4mm VQFN-24 Package

The bq24292i is highly-integrated switch-mode battery charge management and system power path management devices for single cell Li-Ion and Li-polymer battery in a wide range of smartphone, tablet and other portable devices.

Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.

The device supports a wide range of input sources, including standard USB host port, USB charging port and high power DC adapter. To set the default input current limit, the device detects the input source following the USB battery charging spec 1.2, and takes the results from detection circuit in the system, such as USB PHY device. The device is compliant with USB 2.0 and USB 3.0 power specifications with input current and voltage regulation. Meanwhile, the device supports USB On-the-Go operation by providing fast startup and supplying 5V on the VBUS with a current limit up to 1.3A.

The power path management regulates the system slightly above battery voltage but does not drop below 3.5V minimum system voltage (programmable). With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or voltage limit is reached, the power path management automatically reduces the charge current to zero. As the system load continues to increase, the power path discharges the battery until the system power requirement is met. This supplement mode operation prevents overloading the input source.

The device initiates and complete a charging cycle without software control. It automatically detects the battery voltage and charges the battery in three phases: pre-conditioning, constant current and constant voltage. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset limit in the constant voltage phase. When the full battery falls below the recharge threshold, the charger will automatically start another charging cycle.

The device provides various safety features for battery charging and system operation, including dual pack negative thermistor monitoring, charging safety timer and overvoltage, overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds 120°C (programmable).

The STAT output reports the charging status and any fault conditions. The PG output in the device indicates if a good power source is present. The INT immediately notifies the host when a fault occurs.

The device is available in a 24-pin, 4×4 mm2 thin VQFN package.

The bq24292i is highly-integrated switch-mode battery charge management and system power path management devices for single cell Li-Ion and Li-polymer battery in a wide range of smartphone, tablet and other portable devices.

Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.

The device supports a wide range of input sources, including standard USB host port, USB charging port and high power DC adapter. To set the default input current limit, the device detects the input source following the USB battery charging spec 1.2, and takes the results from detection circuit in the system, such as USB PHY device. The device is compliant with USB 2.0 and USB 3.0 power specifications with input current and voltage regulation. Meanwhile, the device supports USB On-the-Go operation by providing fast startup and supplying 5V on the VBUS with a current limit up to 1.3A.

The power path management regulates the system slightly above battery voltage but does not drop below 3.5V minimum system voltage (programmable). With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or voltage limit is reached, the power path management automatically reduces the charge current to zero. As the system load continues to increase, the power path discharges the battery until the system power requirement is met. This supplement mode operation prevents overloading the input source.

The device initiates and complete a charging cycle without software control. It automatically detects the battery voltage and charges the battery in three phases: pre-conditioning, constant current and constant voltage. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset limit in the constant voltage phase. When the full battery falls below the recharge threshold, the charger will automatically start another charging cycle.

The device provides various safety features for battery charging and system operation, including dual pack negative thermistor monitoring, charging safety timer and overvoltage, overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds 120°C (programmable).

The STAT output reports the charging status and any fault conditions. The PG output in the device indicates if a good power source is present. The INT immediately notifies the host when a fault occurs.

The device is available in a 24-pin, 4×4 mm2 thin VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet bq24292i I2C Controlled 4.5A Single Cell USB/Adapter Charger With Narrow VDC Power Path Management and USB OTG datasheet (Rev. B) PDF | HTML 30 Dec 2016
Application note Selection of Single-Cell Buck Narrow VDC Switching Battery Chargers PDF | HTML 10 Nov 2022
Analog Design Journal Extract maximum power from the supply when charging a battery 11 Apr 2014
User guide bq24190/2/2i/3/6 and bq24292i EVM (PWR021) (Rev. C) 28 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24292IEVM-021 — BQ24292IEVM-021 Single Cell Charger with Narrow VDC Power Path Management Evaluation Module

The bq24292iEVM-021 evaluation module (EVM) is a complete charger module for evaluating an I2C-controlled single NVDC-1 charge using the bq24292I
User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos