SLUAAM6 November 2022 BQ24190 , BQ24192 , BQ24192I , BQ24195 , BQ24195L , BQ24196 , BQ24292I , BQ24295 , BQ24296 , BQ24297 , BQ24298 , BQ25600 , BQ25600D , BQ25601 , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25618 , BQ25619 , BQ25620 , BQ25622 , BQ25890 , BQ25890H , BQ25892 , BQ25895 , BQ25896 , BQ25898 , BQ25898D
The BQ2419x product family including BQ24292I was initially released around year 2012. BQ2419x, BQ2419x, and BQ2589x are basically pin-compatible.
Features | BQ24190 | BQ24192 | BQ24192I/ BQ24292I | BQ24193 | BQ24196 | BQ24195 | BQ24195L |
---|---|---|---|---|---|---|---|
Temperature Profile | Cold/Hot | Cold/Hot | Cold/Hot | JEITA | Cold/Hot | Cold/Hot | Cold/Hot |
Maximum Charge Current | 4.5 A | 4.5 A | 4.5 A | 4.5 A | 2.5 A | 4.5 A | 2.5 A |
Boost Mode Output Current | 1.3 A | 1.3 A | 1.3 A | 1.3 A | 1.3 A | 2.1 A | 1.0 A |
USB Detection | D+/D- | PSEL | PSEL | PSEL | PSEL | D+/D- | D+/D- |
Default Battery Regulation Voltage | 4.208 V | 4.208 V | 4.112 V | 4.208 V | 4.208 V | 4.208 V | 4.208 V |
IR Compensation | Yes | Yes | Yes | Yes | No | No | No |
Input OVP | 18 V | 18 V | 18 V | 18 V | 18 V | 18 V | 18 V |
VINDPM Default | 4.36 V | 4.36 V | 4.44V | 4.36 V | 4.36 V | 4.36 V | 4.36 V |
REGN Voltage | 6 V | 6 V | 6 V | 6 V | 6 V | 6 V | 6 V |
Default Adapter Input Current Limit | 1.5 A | 3 A | 1.5 A | 3 A | 3 A | 1.5 A | 1.5 A |
Default Charging Current | 2.048 A | 2.048 A | 1.024A | 2.048 A | 2.048 A | 2.048 A | 2.048 A |
Default Precharging Current | 256 mA | 256 mA | 256 mA | 256 mA | 256 mA | 256 mA | 256 mA |
Maximum Precharging Current | 2.048 A | 2.048 A | 640 mA | 2.048 A | 2.048 A | 2.048 A | 2.048 A |
Status Output | STAT | STAT/PG | STAT/PG | STAT/PG | STAT/PG | STAT | STAT |
STAT pin during fault | Blinking | Blinking | 10k pull down | Blinking | Blinking | Blinking | Blinking |