SLUAAS4 January 2024 LM5155-Q1 , LM51551-Q1 , LM5156-Q1 , LM51561-Q1 , LM51561H-Q1 , LM5156H-Q1 , LM5157-Q1 , LM51571-Q1 , LM5158-Q1 , LM51581-Q1 , UCC28700-Q1 , UCC28730-Q1 , UCC28740-Q1 , UCC28781-Q1 , UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
Isolated bias supply is an important part of every traction inverter system. There are several isolated bias power supply architectures for traction inverters and some commonly-used architectures are shown in this paper. Based on the chosen architecture, the next step is to choose a topology (flyback, push-pull, LLC resonant, integrated DC/DC module, and so forth) and the associated devices. Design complexity, functional safety requirements, and cost play the main role in the decision of which type of architecture and topology to use.