SLUAAS4 January 2024 LM5155-Q1 , LM51551-Q1 , LM5156-Q1 , LM51561-Q1 , LM51561H-Q1 , LM5156H-Q1 , LM5157-Q1 , LM51571-Q1 , LM5158-Q1 , LM51581-Q1 , UCC28700-Q1 , UCC28730-Q1 , UCC28740-Q1 , UCC28781-Q1 , UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
With a 12V LV battery, the converters most commonly used as pre-regulators are single-ended primary-inductor converter (SEPIC), buck-boost converters, and flyback converters. These converters work for a wide input voltage range and provide a stable output voltage as an input to the isolated bias power supply devices. Quite often along with isolated bias power supply for gate drivers, the output voltage rail of these pre-regulators are also used to supply other parts of the system like sensors, communication devices, and so forth.