SLUAAS4 January   2024 LM5155-Q1 , LM51551-Q1 , LM5156-Q1 , LM51561-Q1 , LM51561H-Q1 , LM5156H-Q1 , LM5157-Q1 , LM51571-Q1 , LM5158-Q1 , LM51581-Q1 , UCC28700-Q1 , UCC28730-Q1 , UCC28740-Q1 , UCC28781-Q1 , UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1

 

  1.   1
  2.   Abstract
  3. 1Introduction
    1. 1.1 Low-Voltage Isolated Bias Power Supply
    2. 1.2 High-Voltage Isolated Bias Power Supply
  4. 2Pre-Regulator Requirement
    1. 2.1 Pre-Regulator at Low-Voltage Battery
      1. 2.1.1 Single Pre-Regulators Architecture
      2. 2.1.2 Multiple Pre-Regulators Architecture
    2. 2.2 Pre-Regulator From High-Voltage Battery
  5. 3Fully-Distributed Architecture
  6. 4Semi-Distributed Architecture
  7. 5Centralized Architecture
  8. 6Redundancy in Isolated Bias Power Supply Architectures
    1. 6.1 No Redundancy
    2. 6.2 Redundancy to all Devices
    3. 6.3 Redundancy to Low Side Only
    4. 6.4 Redundancy to High Side Only
  9. 7Summary
  10. 8Terminology

Introduction

Isolated bias supply provides power to the different gate-driver circuits in HEVs and EVs. There are different topologies to design an isolated bias power supply. The most commonly used topologies are flyback, push-pull, LLC-resonant, and integrated transformer modules. Each topology provides specific advantages but at the same time has trade-offs and challenges. The choice of the topology depends largely on the overall architecture of the isolated bias power supply.

Isolated bias power supplies take power either from the low-voltage (LV) battery or from the high-voltage battery of the HEV, EV. Based on the power source, the isolated bias power supplies can be divided in two groups: low-voltage isolated bias power supplies and high-voltage isolated bias power supplies. The isolated bias supply circuit can be directly connected to the battery or connected to the battery using the pre-regulators. The pre-regulators are needed depending on the wide input voltage range capability of the device. Although, LV batteries are common as a power source for isolated bias power supplies, often both LV and HV batteries are used to provide redundancy in the system. A redundant power supply can lead to achieve higher functional safety of overall system. Figure 1-1 shows a traction inverter block diagram.

GUID-20231228-SS0I-ZDSS-62GB-FX4Q67GB1CD2-low.svgFigure 1-1 Traction Inverter Block Diagram