SLUAAS4 January 2024 LM5155-Q1 , LM51551-Q1 , LM5156-Q1 , LM51561-Q1 , LM51561H-Q1 , LM5156H-Q1 , LM5157-Q1 , LM51571-Q1 , LM5158-Q1 , LM51581-Q1 , UCC28700-Q1 , UCC28730-Q1 , UCC28740-Q1 , UCC28781-Q1 , UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
Figure 6-1 shows the architecture where both LV and HV batteries are used for providing the power to isolated bias supply devices. The low-side gate drivers are supplied from the HV and the high-side gate drivers from the LV battery. A vice-versa combination is also possible. In both cases there is no redundancy for the gate drivers, but there is a lower risk that both high-side and low-side gate drivers lose the supply at the same time. In case of losing connection or supply from one battery, either low-side or high-side gate drivers can still be powered.