SLUSD66D September 2019 – February 2021 TPS92520-Q1
PRODUCTION DATA
The device channel enable function and external PWM signal is achieved by controlling UDIM input via microcontroller. The device modulates the LED current based on the PWM duty cycle of the external signal. Input undervoltage lockout function is implemented by reading the VIN register value sampled by ADC. Refer to the Section 7.3.12 section for further details regarding ADC sampling and measurement.