SLUUBZ3C May 2020 – October 2022 LMG2610 , UCC28782
UCC28782EVM-030 list of materials for the schematic diagrams shown in Figure 5-1 and in Figure 5-2.
Designator |
Quantity |
PartNumber |
Manufacturer |
Description |
---|---|---|---|---|
C1, C11, C23, C43 |
4 |
C1608X7R1E105K080AB |
TDK |
CAP, CERM, 1 µF, 25 V, +/- 10%, X7R, 0603 |
C2 |
1 |
400BXW100MEFR16X30 |
Rubycon |
CAP, AL, 100 µF, 400 V, +/- 20%, TH |
C3 |
1 |
890324024005 |
Wurth Elektronik |
CAP, Film, 0.47 µF, 275 V, +/- 10%, TH |
C4, C5, C48 |
3 |
1812Y5000474KXTWS2 |
Knowles Syfer |
CAP, CERM, 0.47 µF, 500 V,+/- 20%, X7R, 1812 |
C7, C8 |
2 |
C1210C334KARACAUTO |
Kemet |
CAP, CERM, 0.33 µF, 250 V, +/- 10%, X7R, 1210 |
C10 |
1 |
GRM155R71H223KA12D |
MuRata |
CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0402 |
C12 |
1 |
GRM155R71C224KA12D |
MuRata |
CAP, CERM, 0.22 µF, 16 V, +/- 10%, X7R, 0402 |
C13, C14 |
2 |
GRM155R71H331KA01D |
MuRata |
CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, 0402 |
C15 |
1 |
DE1E3RA222MN4AN01F |
MuRata |
CAP, CERM, 2200 pF, 250 V,+/- 20%, E, Dia 9mm |
C17, C18, C30 |
3 |
GRM188R6YA106MA73D |
Murata |
CAP, CERM, 10 µF, 35 V, +/- 10%, X5R, 0603 |
C20 |
1 |
GRM21BR6YA106KE43L |
MuRata |
CAP, CERM, 10 µF, 35 V,+/- 10%, X5R, 0805 |
C21, C42, C46 |
3 |
GRM155R71H221KA01D |
MuRata |
CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, 0402 |
C24 |
1 |
GRM1555C1H220JA01D |
MuRata |
CAP, CERM, 22 pF, 50 V, +/- 5%, C0G/NP0, 0402 |
C26 |
1 |
885012205061 |
Wurth Elektronik |
CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0402 |
C28 |
1 |
GRM155R70J105MA12D |
MuRata |
CAP, CERM, 1 µF, 6.3 V, +/- 20%, X7R, 0402 |
C29, C33, C45 |
3 |
GRM155R71E104KE14D |
MuRata |
CAP, CERM, 0.1 µF, 25 V, +/- 10%, X7R, 0402 |
C32 |
1 |
C3216X5R1E336M160AC |
TDK |
CAP, CERM, 33 µF, 25 V, +/- 20%, X5R, 1206 |
C34 |
1 |
DNP |
DNP |
|
C35, C38, C39, C47 |
4 |
C3216X5R1E476M160AC |
TDK |
CAP, CERM, 47 µF, 25 V, +/- 20%, X5R, 1206 |
C36 |
1 |
CGA3E3X7R1H224K080AB |
TDK |
CAP, CERM, 0.22 µF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
C37 |
1 |
687AVG025MGBJ |
Illinois Capacitor |
CAP, Aluminum Polymer, 680 µF, 25 V,+/- 20%, 0.29256 ohm, TH |
C44 |
1 |
GCM188R71E105KA64D |
MuRata |
CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, 0603 |
C49 |
1 |
UMK107AB7105KA-T |
Taiyo Yuden |
CAP, CERM, 1 µF, 50 V, +/- 10%, X7R, 0603 |
D1 |
1 |
RB521SM-40T2R |
Rohm |
Diode, Schottky, 40 V, 0.2 A, SOD-523 |
D3, D17 |
2 |
SS115LW RVG |
Taiwan Semiconductor |
Diode, Schottky, 150 V, 1 A, SOD-123 |
D4, D5 |
2 |
PESD5V0L1BA,115 |
NXP Semiconductor |
TVS, 5 V, bidirectional, SOD-323 |
D6, D13 |
2 |
ES1JFL |
ON Semiconductor |
Diode, Switching, 600 V, 1 A, SOD-123 |
D9 |
1 |
DF2B18FU,H3F |
Toshiba |
Diode, TVS, Bi, 16.2 V, SOD-323 |
D12 |
1 |
CUS08F30,H3F |
Toshiba |
Diode, Schottky, 30 V, 0.8 A, SOD-323 |
D14 |
1 |
SMAJ100CA |
Littelfuse |
Diode, TVS, Bi, 100 V, SMA |
D15 |
1 |
MM3Z20VST1G |
On Semi |
Diode, Zener, 20 V, 300mW, SOD-323 |
D16 |
1 |
CDSOD323-T24SC |
Bourns Inc |
Diode, TVS, 24 V, Clamping 9A, SOD-323 |
DB1 |
1 |
Z4DGP410L-HF |
Comchip Technology |
Diode, P-N-Bridge, 1000 V, 4 A, Z4-D |
F1 |
1 |
RST 3.15-BULK |
Bel-Fuse |
Fuse, 3.15 A, 250VAC/VDC, TH |
H1, H2, H3, H4, H5 |
5 |
NSP-4-4-01 |
Essentra Components |
MACHINE SCREW PAN PHILLIPS 4-40 |
H6, H7, H8, H9, H10 |
5 |
1902C |
Keystone |
Standoff, Hex, 0.5"L #4-40 Nylon |
J1 |
1 |
632723300011 |
Wurth Elektronik |
Connector, Receptacle, USB Type C, R/A |
J2 |
1 |
ED120/2DS |
On-Shore Technology |
Terminal Block, 5.08 mm, 2x1, Brass, TH |
L1 |
1 |
BRC2518T220K |
Taiyo Yuden |
Inductor, Wirewound, 22 uH, 0.49 A, 0.56 ohm, SMD |
L2 |
1 |
744821201 |
Wurth Elektronik |
Coupled inductor, 1 mH, 2 A, 0.045 ohm, TH |
L3 |
1 |
SRN6045TA-1R0Y |
Bourns |
Inductor, Shielded, Ferrite, 1 µH, 8 A, 0.012 ohm, AEC-Q200 Grade 1, SMD |
L4 |
1 |
LBR2012T1R0M |
Taiyo Yuden |
Inductor, Wirewound, Ceramic, 1 µH, 0.09 ohm, SMD |
L6 |
1 |
74404064220 |
Wurth |
Inductor, Shielded, Ferrite, 22 µH, 1.8 A, 0.089 ohm, SMD |
Q1 |
1 |
CSD17575Q3 |
Texas Instruments |
MOSFET, N-CH, 30 V, 60 A, DQG0008A (VSON-CLIP-8) |
Q3, Q4 |
2 |
BSS126H6327XTSA2 |
Infineon Technologies |
MOSFET, N-CH, 600 V, 0.021 A, AEC-Q101, SOT-23 |
Q5 |
1 |
BSC093N15NS5ATMA1 |
Infineon Technologies |
MOSFET, N-CH, 150 V, 87 A, PG-TDSON-8 |
R1 |
1 |
CRCW040230K9FKED |
Vishay-Dale |
RES, 30.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R5 |
1 |
CRCW12063M30JNEA |
Vishay-Dale |
RES, 3.3 M, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 |
R6, R10, R35, R43, R44, R45, R54 |
7 |
CRCW04020000Z0ED |
Vishay-Dale |
RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R8 |
1 |
CRCW0402243KFKED |
Vishay-Dale |
RES, 243 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R9 |
1 |
CRCW0402162KFKED |
Vishay-Dale |
RES, 162 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R11, R12, R46 |
3 |
CRCW04020000Z0EDHP |
Vishay-Dale |
RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 |
R13 |
1 |
CRCW040237K4FKED |
Vishay-Dale |
RES, 37.4 k, 1%, 0.063 W, 0402 |
R14 |
1 |
RC0402FR-07182KL |
Yageo America |
RES, 182 k, 1%, 0.0625 W, 0402 |
R19 |
1 |
CRCW0402383RFKED |
Vishay-Dale |
RES, 383, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R20 |
1 |
CRCW060356K2FKEA |
Vishay-Dale |
RES, 56.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R23 |
1 |
ERA-2AEB1402X |
Panasonic |
RES, 14 k, 1%, 0.063 W, 0402 |
R24, R42 |
2 |
CRCW0402511RFKED |
Vishay-Dale |
RES, 511, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R26 |
1 |
CRCW040230K1FKED |
Vishay-Dale |
RES, 30.1 k, 1%, 0.063 W, 0402 |
R30 |
1 |
CRCW040220K0FKED |
Vishay-Dale |
RES, 20.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R32 |
1 |
CRCW040234K0FKED |
Vishay-Dale |
RES, 34.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R34 |
1 |
RMCF0402FT1M00 |
Stackpole Electronics Inc |
RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R36 |
1 |
RC1206FR-071KL |
Yageo America |
RES, 1.00 k, 1%, 0.25 W, 1206 |
R37 |
1 |
CSNL1206FT2L00 |
Stackpole Electronics Inc |
RES, 0.002, 1%, 1 W, 1206 |
R38, R39 |
2 |
ERA-8AEB133V |
Vishay-Dale |
RES, 13k, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 |
R40 |
1 |
CRCW060310M0JNEA |
Vishay-Dale |
RES, 10 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
R47 |
1 |
RT0603BRD07120RL |
Yageo America |
RES, 120, 0.1%, 0.1 W, 0603 |
R52 |
1 |
CRCW04025K11FKED |
Vishay-Dale |
RES, 5.11 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
R53 |
1 |
CRCW040248K7FKED |
Vishay-Dale |
RES, 48.7 k, 1%, 0.063 W, 0402 |
R55, R57 |
2 |
CRCW040247R0JNED |
Vishay-Dale |
RES, 47, 5%, 0.063 W, 0402 |
R56 |
1 |
CRCW040210K0JNED |
Vishay-Dale |
RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
RT1 |
1 |
CRCW060346K4FKEA |
Vishay-Dale |
RES, 46.4 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
RT2 |
1 |
NCP18WM224J03RB |
MuRata |
Thermistor NTC, 220k ohm, 5%, 0603 |
T1 |
1 |
RLTI-1403 |
Renco Electronics |
ACF FLYBACK TRANSFORMER |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TPN |
9 |
5012 |
Keystone |
Test Point, Multipurpose, White, TH |
TP9, TP10, TP11, TP12, TPL |
5 |
5011 |
Keystone Electronics, Keystone |
Test Point, Multipurpose, Black, TH |
U1 |
1 |
MP6908AGJ-P |
Monolithic Power Systems |
FAST TURN-OFF INTELLIGENT RECTIF |
U2 |
1 |
UCC28782ADRTWR |
Texas Instruments |
UCC28782ADRTW, RTW0024B (WQFN-24) |
U3 |
1 |
LMG2610 |
Texas Instruments |
Integrated 650-V GaN Half-Bridge for Active Clamp Flyback Converters |
U4 |
1 |
TLP383(GR-TPL,E |
Toshiba |
Optoisolator Transistor Output 5000Vrms 1 Channel 6-SO |
U6 |
1 |
WT6636F |
Weltrend |
USB PD/QC4/QC4+ Controller |