SLUUCQ0A may 2023 – june 2023 TPS922052 , TPS922053 , TPS922054 , TPS922055
Figure 5-4 shows the LED current deviation vs. the number of LEDs in series in analog dimming mode. Input voltage VIN is set at 48 V. LED current is set at 1 A and 4 A with analog dimming. White LEDs are used as load. The number of LEDs in series is 8, 9, 10, 11, and 12, respectively. The frequency of the input PWM signal at the ADIM/HD pin is 20 kHz.
Figure 5-6 shows the LED current deviation vs. the number of LEDs in series in PWM dimming mode. Input voltage VIN is set at 48 V. LED current is set at 1 A and 4 A with PWM dimming. White LEDs are used as load. The number of LEDs in series is 8, 9, 10, 11, and 12, respectively. The frequency of the input PWM signal at the PWM/EN pin is 20 kHz.