• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Point-of-Load Solutions for Data Center Applications Implementing VR13.HC VCCIN Specification

    • SLVAE92A March   2019  – January 2020 TPS51200 , TPS53317A , TPS53513 , TPS53515 , TPS53915 , TPS543B20 , TPS543C20A , TPS54424 , TPS544B20 , TPS546D24 , TPS546D24A , TPS54824 , TPS548A20 , TPS548A28 , TPS548B22 , TPS548B28 , TPS549A20 , TPS549B22 , TPS549D22 , TPS54J061 , TPS62147 , TPS74801

       

  • CONTENTS
  • SEARCH
  • Point-of-Load Solutions for Data Center Applications Implementing VR13.HC VCCIN Specification
  1.   Trademarks
  2. 1Suggested DC/DC Converters
  3. 2Voltage Regulation Accuracy
  4. 3Load Transient Response
  5. 4High Efficiency and Thermal Performance
  6. 5Linear Regulator with Adjustable Soft-Start
  7. 6Conclusion
  8. 7Additional Resources
  9. 8Revision History
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

Point-of-Load Solutions for Data Center Applications Implementing VR13.HC VCCIN Specification

Trademarks

D-CAP3™ is a trademark of Texas Instruments.

Intel® is a registered trademark of Intel Corporation.

All trademarks are the property of their respective owners.

1 Suggested DC/DC Converters

Table 1-1 highlights the latest point-of-load DC/DC converters with integrated FETs that are applicable to Whitley and Cedar Island applications; however, they are designed to accommodate the requirements for a wide range of markets. These devices are designed to achieve fast transient response, high efficiency, good thermal performance, and high output voltage accuracy. Notice that different control architectures are suggested in the chart. Fixed-frequency control architectures provide a predictable switching frequency and can be synchronized to an external clock. Current mode and voltage mode control are desirable in noise-sensitive applications that use data converters and high-speed analog circuits. On the other hand, devices implementing constant on-time control deliver a faster transient response than voltage or current mode control to quickly changing loads, since there is no internal clock to control the switcing frequency. Several devices feature PMBus or I2C with Serial Voltage Identification (SVID), adaptive voltage scaling and margining. Devices integrating PMBus or I2C with telemetry report voltage, current, and temperature information to a host.

Table 1-1 Suggested Point-of-Load Converters
IOUT RANGEDEVICE (CONSTANT ON-TIME CONTROL)

DEVICE (FIXED FREQUENCY CONTROL)

PMBus / I2C W/O TELEMETRY

PMBus / I2C WITH TELEMETRY
DC/DC CONVERTERS WITH INTEGRATED MOSFETS
≤ 2 A

TPS62148

TPS62912

N/A

N/A

2 A – 3 A

TPS62135

TPS62913

N/A

N/A

3 A – 6 ATPS54J061

TPS543620

TPS542A50

TPS53820 (SVID)

6 A – 10 ATPS54JA20

TPS54A24

TPS542A50TPS546A24A
10 A – 15 ATPS548A28

TPS542A52

TPS542A50TPS546B24A
15 A – 20 ATPS548B28

TPS543B20

TPS549B22TPS546B24A

20 A - 25 A

TPS548B22

TPS543B20

TPS549B22TPS546D24A
25 A – 40 ATPS548D22

TPS543C20A

TPS549D22TPS546D24A

DDR Memory Active Bus Termination

≤ 2 A

TPS51200

Source / Sink Linear Regulator with Tracking

2 A - 6 A

TPS53317A

DC/DC Converter with Tracking

Low Drop Out Regulator
1.5 ATPS74801

Linear Regulator

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale