SLVAF93A october 2022 – april 2023 LP8764-Q1 , TPS6594-Q1
The buck frequency selection is protected by bit 3 in register address 0x18 of page 1. The buck frequency cannot be updated until this bit is set and the bit cannot be set unless the NVM is unlocked. Once the frequency update is made the bit must be cleared. Typically this is accomplished in the normal program flow when register 0x18 of page 1 is written.